For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
XVEWO - Adjustable direction fitting, angle 90°
Bill of material
XVEWO NW 25 HS
DES
Identifier
XVEWO NW 25 HS
SER
Series
Heavy
PRES
Pressure
PN 400 bar
OD
Diameter OD
30 mm
M
Thread M
M 42 x 2
L2
Length L2
35.5 mm
L3
Length L3
55.0 mm
L7
Length L7
49 mm
SW
Width across flats SW
41 mm
OR
O-ring OR
25.3 x 2.4 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.